IESNA:LM-63-2002
[TEST]P1645397
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3D-740-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 159W 70CRI 4000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (48) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.33A 159.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22357.4
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 159.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3608.8 3377.0 3224.1 3105.9 2935.6 2861.5 2976.6 3208.3 3533.1 3913.1 4352.9 4822.7 5303.6 5838.1 6339.4 
6946.4 7380.0 7734.7 8007.4 8119.4 8083.1 7770.9 6851.8 6342.6 6052.5 5667.8 4887.4 3548.9 2339.6 1459.9 969.6 
583.3 266.4 157.7 63.1 0.0 0.0 
3608.8 3358.1 3214.6 3093.2 2926.1 2861.5 2984.5 3216.2 3542.6 3919.4 4371.8 4846.4 5320.9 5823.9 6359.9 
6940.1 7424.1 7775.7 8062.6 8179.3 8163.5 7859.2 7000.0 6452.9 6181.8 5798.6 5008.8 3664.0 2418.5 1515.1 1007.4 
614.9 302.7 173.4 74.1 0.0 0.0 
3608.8 3380.2 3220.9 3116.9 2970.3 2880.4 2968.7 3175.2 3452.7 3805.9 4234.7 4688.7 5163.3 5672.5 6199.1 
6747.7 7299.5 7788.3 8240.8 8540.3 8652.2 8641.2 8261.3 7517.1 7104.1 6717.8 5942.1 4551.6 2926.1 1827.3 
1215.5 774.1 427.3 283.8 119.8 0.0 0.0 
3608.8 3391.2 3254.1 3159.5 3027.0 2934.0 2965.5 3110.6 3353.4 3648.2 4006.1 4436.5 4874.8 5339.9 5831.8 
6350.4 6929.1 7551.8 8171.4 8705.9 9117.3 9379.1 9448.4 9371.2 9159.9 8753.2 8111.5 6891.2 4475.9 2669.1 
1556.1 988.5 564.4 280.6 105.6 0.0 0.0 
3608.8 3419.6 3284.0 3197.3 3109.0 3023.9 3001.8 3074.3 3228.8 3457.4 3747.5 4080.2 4438.1 4851.1 5305.2 
5760.8 6293.7 6903.8 7591.2 8321.2 8932.9 9432.7 9823.6 10143.7 10451.1 10734.9 10873.6 10373.9 8436.3 4985.1 
2306.5 1021.6 543.9 231.8 85.1 1.6 0.0 
3608.8 3460.6 3336.0 3255.6 3205.2 3151.6 3123.2 3150.0 3227.3 3370.7 3567.8 3785.4 4031.3 4326.1 4690.3 
5038.7 5467.6 5997.3 6609.0 7340.5 8084.7 8787.8 9450.0 10080.6 10846.8 11748.6 12741.9 13542.8 13197.5 10446.4 
5653.6 2208.8 769.4 373.6 121.4 3.2 0.0 
3608.8 3496.8 3391.2 3328.2 3301.4 3296.6 3302.9 3326.6 3372.3 3451.1 3582.0 3750.7 3892.6 4025.0 4223.6 
4502.7 4829.1 5235.8 5786.0 6470.3 7288.5 8133.6 9049.5 9964.0 10920.9 12123.9 13490.8 14898.6 15488.3 13974.8 
10623.0 6200.7 2186.7 786.7 296.4 26.8 0.0 
3608.8 3498.4 3395.9 3334.5 3309.2 3309.2 3321.8 3347.1 3391.2 3470.0 3604.1 3769.6 3903.6 4021.8 4211.0 
4480.6 4780.2 5186.9 5735.6 6396.2 7236.5 8103.6 8999.1 9968.7 10920.9 12119.1 13476.6 14905.0 15507.2 14026.8 
10790.1 6632.7 2287.6 807.2 310.6 28.4 0.0 
3608.8 3517.3 3449.5 3410.1 3408.6 3433.8 3481.1 3531.5 3596.2 3679.7 3829.5 3988.7 4058.1 4135.4 4299.3 
4512.2 4788.1 5191.7 5738.7 6407.2 7193.9 8094.1 9048.0 10023.9 11020.3 12158.6 13397.7 14433.6 14592.8 13128.1 
10522.1 6670.5 2699.1 685.8 298.0 41.0 0.0 
3608.8 3563.1 3539.4 3545.7 3586.7 3649.8 3714.4 3785.4 3862.6 3969.8 4113.3 4201.6 4244.1 4329.3 4468.0 
4684.0 4950.4 5421.8 5994.1 6689.4 7603.8 8575.0 9615.5 10745.9 11964.6 13271.6 14435.1 15168.2 14711.0 12927.9 
10134.2 5291.0 1680.6 614.9 268.0 74.1 0.0 
3608.8 3607.2 3627.7 3681.3 3775.9 3897.3 4017.1 4146.4 4283.6 4431.8 4606.8 4699.8 4794.4 4930.0 5120.7 
5387.2 5743.5 6181.8 6711.5 7316.9 7974.3 8709.0 9451.6 10351.8 11266.2 12160.1 12751.3 12782.9 11376.6 9347.5 
6512.8 2727.5 860.8 367.3 135.6 41.0 0.0 
3608.8 3635.6 3675.0 3749.1 3870.5 4009.2 4148.0 4288.3 4423.9 4576.8 4732.9 4795.9 4848.0 4920.5 5005.6 
5127.0 5302.0 5522.7 5806.5 6148.6 6541.2 6960.6 7424.1 8009.0 8620.7 9141.0 9358.6 9117.3 7788.3 6276.3 
4368.7 1879.3 629.1 315.3 154.5 56.8 0.0 
3608.8 3626.1 3679.7 3769.6 3897.3 4034.5 4168.5 4286.7 4387.6 4486.9 4572.1 4572.1 4532.7 4498.0 4444.4 
4397.1 4378.2 4364.0 4341.9 4307.2 4263.1 4212.6 4204.7 4299.3 4477.5 4613.1 4501.1 3976.1 2921.4 2068.5 
1299.1 666.9 386.3 223.9 127.7 50.5 0.0 
3608.8 3673.4 3744.4 3829.5 3938.3 4026.6 4083.3 4107.0 4077.0 3988.7 3840.5 3588.3 3235.1 2807.9 2292.3 
1843.0 1453.6 1201.4 1075.2 1018.5 988.5 968.0 939.6 919.1 936.5 950.7 916.0 848.2 731.5 607.0 506.1 395.7 285.4 181.3 
99.3 31.5 0.0 
3608.8 3709.7 3774.3 3827.9 3872.1 3873.6 3801.1 3634.0 3355.0 2998.6 2580.9 2096.8 1660.1 1395.3 1269.1 1212.4 
1179.3 1163.5 1160.4 1160.4 1157.2 1144.6 1117.8 1078.4 1040.5 1023.2 986.9 906.5 778.8 619.6 493.5 389.4 274.3 164.0 97.7 25.2 
0.0 
3608.8 3725.4 3774.3 3783.8 3749.1 3619.8 3350.2 2998.6 2590.3 2126.8 1739.0 1532.4 1447.3 1407.9 1374.8 1352.7 1349.5 
1360.6 1387.4 1417.3 1447.3 1467.8 1474.1 1448.9 1396.8 1321.2 1210.8 1086.3 934.9 733.1 529.7 353.2 234.9 157.7 82.0 15.8 0.0 
3608.8 3741.2 3761.7 3714.4 3566.2 3277.7 2894.6 2470.5 2043.2 1746.8 1638.1 1592.3 1548.2 1505.6 1469.4 1444.1 
1442.6 1478.8 1507.2 1494.6 1494.6 1496.2 1455.2 1371.6 1292.8 1223.4 1138.3 1029.5 901.8 759.9 580.2 402.0 282.2 178.2 77.3 11.0 
0.0 
3608.8 3727.0 3723.9 3619.8 3366.0 2989.2 2579.3 2161.5 1847.7 1759.5 1735.8 1699.5 1641.2 1570.3 1515.1 1482.0 
1415.8 1324.3 1314.9 1286.5 1226.6 1229.7 1237.6 1253.4 1264.4 1253.4 1229.7 1191.9 1133.6 1032.7 805.6 618.0 435.1 257.0 107.2 6.3 
0.0 
3608.8 3722.3 3697.1 3547.3 3208.3 2807.9 2361.7 1992.8 1858.8 1850.9 1838.3 1798.9 1732.7 1647.5 1560.8 1384.2 
1264.4 1185.6 1076.8 1053.2 1048.4 1064.2 1098.9 1124.1 1111.5 1083.1 1046.8 999.5 938.1 860.8 714.2 595.9 476.1 296.4 126.1 6.3 
0.0 
3608.8 3722.3 3687.6 3481.1 3113.7 2675.4 2246.6 1953.4 1917.1 1936.0 1934.5 1899.8 1832.0 1737.4 1519.8 1327.5 
1187.2 1026.4 968.0 941.2 934.9 941.2 950.7 939.6 886.0 856.1 830.9 796.2 741.0 677.9 584.9 490.3 384.7 266.4 119.8 4.7 
0.0 
3608.8 3690.8 3646.6 3452.7 3038.1 2606.1 2182.0 1942.3 1942.3 1973.9 1983.3 1956.5 1901.4 1783.1 1518.2 1303.8 
1105.2 990.1 952.3 958.6 1024.8 1040.5 942.8 941.2 860.8 849.8 807.2 767.8 720.5 619.6 523.4 419.4 310.6 214.4 88.3 4.7 
0.0 
3608.8 3675.0 3635.6 3435.4 3038.1 2606.1 2182.0 1940.8 1945.5 1978.6 1988.1 1967.6 1914.0 1778.4 1523.0 1294.4 
1103.6 986.9 952.3 969.6 1061.0 1070.5 944.4 952.3 864.0 864.0 808.8 761.5 706.3 599.1 504.5 408.3 291.7 181.3 83.6 4.7 
0.0 
